Menu Search

Belleville Washer 31.8 mm 63.5 mm 14234.0 N Carbon Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Carbon Steel.
Item code:

1218221

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 8.8242
100 - 199 £ 8.3795
200 + £ 7.9348
Standard pack: 20

Order in multiple of 20

Total price:

£ 176.48

20 x £ 8.8242

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 63.5 mm
Inside Diameter 31.8 mm
Thickness 3.1 mm
Loaded Height 3.8 mm
Load at Flat Position 14234.0 N
Load at Maximum Deflection 9003.20 N
Load at Minimum Deflection 6654.50 N
Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us