Menu Search

Belleville Washer 31.8 mm 63.5 mm 31800.0 N Carbon Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Carbon Steel.
Item code:

1218222

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 13.7296
100 + £ 13.0487
Standard pack: 20

Order in multiple of 20

Total price:

£ 274.59

20 x £ 13.7296

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 63.5 mm
Inside Diameter 31.8 mm
Thickness 4.4 mm
Loaded Height 5.0 mm
Load at Flat Position 31800.0 N
Load at Maximum Deflection 18571.30 N
Load at Minimum Deflection 13722.80 N
Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us