Menu Search

Belleville Washer 38.1 mm 76.2 mm 7251.0 N Carbon Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Carbon Steel.
Item code:

1218226

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 9.5746
100 - 199 £ 9.0882
200 + £ 8.6157
Standard pack: 20

Order in multiple of 20

Total price:

£ 191.49

20 x £ 9.5746

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 76.2 mm
Inside Diameter 38.1 mm
Thickness 2.4 mm
Loaded Height 3.6 mm
Load at Flat Position 7251.0 N
Load at Maximum Deflection 4227.70 N
Load at Minimum Deflection 5680.40 N
Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us