Menu Search

Belleville Washer 25.4 mm 76.2 mm 13870.0 N Carbon Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Carbon Steel.
Item code:

1218227

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 13.9102
100 + £ 13.2154
Standard pack: 20

Order in multiple of 20

Total price:

£ 278.20

20 x £ 13.9102

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 76.2 mm
Inside Diameter 25.4 mm
Thickness 3.4 mm
Loaded Height 4.3 mm
Load at Flat Position 13870.0 N
Load at Maximum Deflection 8420.0 N
Load at Minimum Deflection 6886.0 N
Material Carbon Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us