Menu Search

Belleville Washer AMS 5906 8.1 mm 15.9 mm

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Stainless Steel.
Item code:

1218235

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 2.2373
100 - 199 £ 2.14
200 + £ 2.0149
Standard pack: 20

Order in multiple of 20

Total price:

£ 44.75

20 x £ 2.2373

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 15.9 mm
Inside Diameter 8.1 mm
Thickness 1.2 mm
Loaded Height 1.4 mm
Load at Minimum Deflection 1134.0 N
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us