Menu Search

Belleville Washer 16.0 mm 31.8 mm 3870.0 N Stainless Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Stainless Steel.
Item code:

1218251

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 4.016
100 - 199 £ 3.8215
200 + £ 3.613
Standard pack: 20

Order in multiple of 20

Total price:

£ 80.32

20 x £ 4.016

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 31.8 mm
Inside Diameter 16.0 mm
Thickness 1.6 mm
Loaded Height 2.0 mm
Load at Flat Position 3870.0 N
Load at Maximum Deflection 2433.0 N
Load at Minimum Deflection 1793.0 N
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us