Menu Search

Belleville Washer 22.2 mm 44.5 mm 2891.0 N Stainless Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Stainless Steel.
Item code:

1218259

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 5.8781
100 - 199 £ 5.5863
200 + £ 5.2945
Standard pack: 20

Order in multiple of 20

Total price:

£ 117.56

20 x £ 5.8781

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 44.5 mm
Inside Diameter 22.2 mm
Thickness 1.5 mm
Loaded Height 2.2 mm
Load at Flat Position 2891.0 N
Load at Maximum Deflection 2304.0 N
Load at Minimum Deflection 1699.0 N
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us