Menu Search

Belleville Washer 22.2 mm 44.5 mm 7251.0 N Stainless Steel

This Belleville Washer Spring is designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations. Made from Stainless Steel.
Item code:

1218260

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 99 £ 13.2293
100 - 199 £ 12.5623
200 + £ 11.8952
Standard pack: 20

Order in multiple of 20

Total price:

£ 264.59

20 x £ 13.2293

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 44.5 mm
Inside Diameter 22.2 mm
Thickness 2.2 mm
Loaded Height 2.7 mm
Load at Flat Position 7251.0 N
Load at Maximum Deflection 5427.0 N
Load at Minimum Deflection 2668.0 N
Material Stainless Steel

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us