Menu Search

Spring Washer 6.7 mm 14.3 mm 0.9 mm Acetal

Spring Washer can be used individually in parallel, series or parallel series for a wide range of deflection and load carrying applications. Possesses electrical and thermal insulation properties and corrosion resistance. Made of acetal and RoHs3 rated.
Item code:

17SPRINGW400

5000 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.0495
5000 - 19999 £ 0.0445
20000 + £ 0.0401
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 49.50

1000 x £ 0.0495

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Outside Diameter 14.3 mm
Inside Diameter 6.7 mm
Thickness 0.9 mm
Material Acetal

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us