Spring Washer designed to maintain a consistent force throughout a wide range of deflection. It can be stacked numerous times and distributes high load capacity with a small footprint. It responds well to pressure, shock, impact, or vibration variations.Material: Stainless Steel, Steel, Acetal, Carbon SteelColour: Natural, White, Material Flammability Standard: Series Code:
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Inside Diameter | Outside Diameter | Thickness | View | |
---|---|---|---|---|---|---|
£ 3.613 - £ 4.016 | Request the lead time here |
0.63 in
16.0 mm
|
1.252 in
31.8 mm
|
0.063 in
1.6 mm
|
||
£ 3.349 - £ 3.7103 | Request the lead time here |
0.756 in
19.2 mm
|
1.5 in
38.1 mm
|
0.063 in
1.6 mm
|
||
£ 5.2945 - £ 5.8781 | Request the lead time here |
0.874 in
22.2 mm
|
1.752 in
44.5 mm
|
0.059 in
1.5 mm
|
||
£ 17.6344 - £ 18.5655 | Request the lead time here |
1 in
25.4 mm
|
2 in
50.8 mm
|
0.098 in
2.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.