Menu Search

Square End Cap 12.7 mm PVC Black

Square End Cap is designed to protect from dirt, dust or other chemicals and finish the ends of heavyweight square tubes, or furniture legs. It is flexible and easy to install or remove. Black with an attractive gloss finish and made from PVC.
Item code:

408000559907

786 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 0.5211
250 - 999 £ 0.5113
1000 + £ 0.5002
Standard pack: 50

Order in multiple of 50

Total price:

£ 26.06

50 x £ 0.5211

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Commodity Code 3919908099

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us