Menu Search

Square End Cap 19.0 mm PVC Black

Square End Cap is designed to protect from dirt, dust or other chemicals and finish the ends of heavyweight square tubes, or furniture legs. It is flexible and easy to install or remove. Black with an attractive gloss finish and made from PVC.
Item code:

408001559907

2490 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 249 £ 0.4627
250 - 999 £ 0.453
1000 + £ 0.4446
Standard pack: 50

Order in multiple of 50

Total price:

£ 23.14

50 x £ 0.4627

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us