Menu Search

Square End Cap 12.7 mm 25.0 mm PVC Black

Square End Cap is designed to protect from dirt, dust or other chemicals and finish the ends of square tubes, or furniture legs. It is flexible and easy to install or remove. Black with an attractive gloss finish and made from PVC.
Item code:

SQWA-0127-025

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
400 - 3999 £ 1.6519
4000 + £ 0.5169
Standard pack: 4000

Order in multiple of 400

Total price:

£ 660.76

400 x £ 1.6519

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us