Menu Search

Square End Cap 16.0 mm 15.0 mm PVC Black

Square End Cap is designed to protect from dirt, dust or other chemicals and finish the ends of square tubes, or furniture legs. It is flexible and easy to install or remove. Black with an attractive gloss finish and made from PVC.
Item code:

SQWA-0159-015

2798 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
250 - 2499 £ 0.2595
2500 + £ 0.1417
Standard pack: 2500

Order in multiple of 250

Total price:

£ 64.88

250 x £ 0.2595

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us