Menu Search

Square End Cap 19.0 mm 25.0 mm PVC Black

Square End Cap is designed to protect from dirt, dust or other chemicals and finish the ends of square tubes, or furniture legs. It is flexible and easy to install or remove. Black with an attractive gloss finish and made from PVC.
Item code:

SQWA-0190-025

5860 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
200 - 1999 £ 0.6227
2000 + £ 0.2237
Standard pack: 2000

Order in multiple of 200

Total price:

£ 124.54

200 x £ 0.6227

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us