Menu Search

Square End Cap 40.0 mm 40.0 mm PVC Black

Square End Cap is designed to protect from dirt, dust or other chemicals and finish the ends of square tubes, or furniture legs. It is flexible and easy to install or remove. Black with an attractive gloss finish and made from PVC.
Item code:

SQWA-0400-040

27201 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
40 - 399 £ 1.1829
400 + £ 0.8157
Standard pack: 400

Order in multiple of 40

Total price:

£ 47.32

40 x £ 1.1829

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Commodity Code 3923509000

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us