Menu Search

Square End Cap 50.0 mm 40.0 mm PVC Black

Square End Cap is designed to protect from dirt, dust or other chemicals and finish the ends of square tubes, or furniture legs. It is flexible and easy to install or remove. Black with an attractive gloss finish and made from PVC.
Item code:

SQWA-0500-040

40 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
20 - 199 £ 1.6493
200 - 1999 £ 1.0936
2000 + £ 1.0714
Standard pack: 200

Order in multiple of 20

Total price:

£ 32.99

20 x £ 1.6493

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Colour Black
Full Material Polyvinyl Chloride
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us