Quantity | Unit price |
---|---|
100 - 999 | £ 0.0823 |
1000 - 4999 | £ 0.0587 |
5000 + | £ 0.0529 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
H | 8.5 mm |
---|---|
H | 0.335 in |
Compatible Wall Thickness | 1.0 mm |
Compatible Wall Thickness | 0.039 in |
Colour | Black |
Finish | Eroded |
Full Material | Poly(Acrylonitrile Butadiene Styrene) |
Type | 1 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.