Quantity | Unit price |
---|---|
40 - 399 | £ 7.8038 |
400 + | £ 3.0394 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Colour | Chrome |
---|---|
Full Material | Cast Aluminium Alloy |
Head Shape | Square |
Metal Prongs | Yes |
Compatible Wall Thickness Range | 2.0 mm | 0.079 in |
Compatible Thread Sizes (All) | M10 |
Commodity Code | 7616999099 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.