Menu Search

Square Threaded Tube Inserts

In stock

Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.

Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.

  • Metal Thread gives a smooth repeated adjustment
  • Horizontal options available
  • Threaded for a secure screw
  • For use with; Adjustable Feet, Tilt Glides, Machine Feet, Castors, and other hardware...

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
146 results
Product SKUs information
Item Code Price range Availability L2 Thread Size Colour Material L1 View
498585 £ 0.1996 - £ 0.4224 8685 In stock
20.0 mm
M8
Black
HDPE
20.0 mm
498589 £ 0.2995 - £ 0.6324 2201 In stock
30.0 mm
M10
Black
HDPE
30.0 mm
498593 £ 0.4627 - £ 0.9815 14153 In stock
40.0 mm
M10
Black
HDPE
40.0 mm
£ 0.5976 - £ 1.2673 1743 In stock
50.0 mm
M12
Black
HDPE
50.0 mm
£ 0.2876 - £ 0.6044 2345 In stock
M8
Black
HDPE
£ 0.4599 - £ 0.9666 12134 In stock
M10
Black
HDPE
£ 0.2617 - £ 0.554 2596 In stock
M8
Grey
HDPE
£ 0.1969 - £ 0.4174 3186 In stock
M6
Grey
HDPE
£ 1.1319 - £ 2.3981 159 In stock
M8
Black
PA
£ 0.657 - £ 1.3913 1420 In stock
M8
Black
PA
462389 £ 0.5377 - £ 1.5164 400 In stock
M8
Black
HIPS
466585 £ 4.5163 - £ 6.8005 1647 In stock
Natural
Cast Aluminium Alloy
£ 12.7985 - £ 26.3162 214 In stock
M10
Black
PA
£ 12.7985 - £ 26.3162 289 In stock
M10
Black
PA
£ 12.7985 - £ 26.3162 9 In stock
M12
Black
PA
£ 12.7985 - £ 26.3162 92 In stock
M16
Black
PA
£ 19.6633 - £ 40.3863 67 In stock
M10
Black
PA
£ 19.6633 - £ 40.3863 63 In stock
M12
Black
PA
£ 19.8579 - £ 40.8032 47 In stock
M16
Black
PA
£ 2.7514 - £ 7.0871 1149 In stock
M10
Chrome
Cast Aluminium Alloy
  • of 8
Metal Threaded Insert M8 Square 20.0 mm 1.5 mm HDPE Black

498585

Price Range
£ 0.4224 - £ 0.1996

Stock Levels
8685 In stock
Attributes
  • Thread Size
    M8
  • L1
    20.0 mm
  • L2
    20.0 mm
  • Minimum Compatible Wall Thickness
    1.1 mm
  • Maximum Compatible Wall Thickness
    1.5 mm
Metal Threaded Insert M10 Square 30.0 mm 1.5 mm HDPE Black

498589

Price Range
£ 0.6324 - £ 0.2995

Stock Levels
2201 In stock
Attributes
  • Thread Size
    M10
  • L1
    30.0 mm
  • L2
    30.0 mm
  • Minimum Compatible Wall Thickness
    1.1 mm
  • Maximum Compatible Wall Thickness
    1.5 mm
Metal Threaded Insert M10 Square 40.0 mm 1.5 mm HDPE Black

498593

Price Range
£ 0.9815 - £ 0.4627

Stock Levels
14153 In stock
Attributes
  • Thread Size
    M10
  • L1
    40.0 mm
  • L2
    40.0 mm
  • Minimum Compatible Wall Thickness
    1.1 mm
  • Maximum Compatible Wall Thickness
    1.5 mm
Metal Threaded Insert M12 Square 50.0 mm 1.5 mm HDPE Black

498597

Price Range
£ 1.2673 - £ 0.5976

Stock Levels
1743 In stock
Attributes
  • Thread Size
    M12
  • L1
    50.0 mm
  • L2
    50.0 mm
  • Minimum Compatible Wall Thickness
    1.1 mm
  • Maximum Compatible Wall Thickness
    1.5 mm
Threaded Insert M8 Square 15.0 mm 2.0 mm HDPE Black

498637

Price Range
£ 0.6044 - £ 0.2876

Stock Levels
2345 In stock
Attributes
  • Thread Size
    M8
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    HDPE
  • Colour
    Black
Threaded Insert M10 Square 30.0 mm 2.0 mm HDPE Black

498645

Price Range
£ 0.9666 - £ 0.4599

Stock Levels
12134 In stock
Attributes
  • Thread Size
    M10
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    HDPE
  • Colour
    Black
Metal Threaded Insert M8 Square 25.0 mm 1.5 mm HDPE Grey

551717

Price Range
£ 0.554 - £ 0.2617

Stock Levels
2596 In stock
Attributes
  • Thread Size
    M8
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    1.5 mm
  • Material
    HDPE
  • Colour
    Grey
Metal Threaded Insert M6 Square 25.0 mm 1.5 mm HDPE Grey

551724

Price Range
£ 0.4174 - £ 0.1969

Stock Levels
3186 In stock
Attributes
  • Thread Size
    M6
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    1.5 mm
  • Material
    HDPE
  • Colour
    Grey
Threaded Insert M8 30.0 mm Square 1.5 mm PA Black

461353

Price Range
£ 2.3981 - £ 1.1319

Stock Levels
159 In stock
Attributes
  • Thread Size
    M8
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 30.0 mm Square 2.0 mm PA Black

461357

Price Range
£ 1.3913 - £ 0.657

Stock Levels
1420 In stock
Attributes
  • Thread Size
    M8
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Square 31.7 mm 2.0 mm HIPS Black

462389

Price Range
£ 1.5164 - £ 0.5377

Stock Levels
400 In stock
Attributes
  • Thread Size
    M8
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    HIPS
  • Colour
    Black
Threaded Insert M10 Square 40.0 mm 2.0 mm Cast Aluminium Alloy

466585

Price Range
£ 6.8005 - £ 4.5163

Stock Levels
1647 In stock
Attributes
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    Cast Aluminium Alloy
  • Colour
    Natural
  • Commodity Code
    7616999099
Threaded Insert M10 40.0 mm Square 1.5 mm PA Black

493608

Price Range
£ 26.3162 - £ 12.7985

Stock Levels
214 In stock
Attributes
  • Thread Size
    M10
  • Maximum Compatible Wall Thickness
    1.5 mm
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 40.0 mm Square 2.0 mm PA Black

493612

Price Range
£ 26.3162 - £ 12.7985

Stock Levels
289 In stock
Attributes
  • Thread Size
    M10
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M12 50.0 mm Square 1.5 mm PA Black

493616

Price Range
£ 26.3162 - £ 12.7985

Stock Levels
9 In stock
Attributes
  • Thread Size
    M12
  • Maximum Compatible Wall Thickness
    1.5 mm
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M16 50.0 mm Square 2.0 mm PA Black

493620

Price Range
£ 26.3162 - £ 12.7985

Stock Levels
92 In stock
Attributes
  • Thread Size
    M16
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 40.0 mm Square 1.5 mm PA Black

493625

Price Range
£ 40.3863 - £ 19.6633

Stock Levels
67 In stock
Attributes
  • Thread Size
    M10
  • Maximum Compatible Wall Thickness
    1.5 mm
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M12 40.0 mm Square 2.0 mm PA Black

493630

Price Range
£ 40.3863 - £ 19.6633

Stock Levels
63 In stock
Attributes
  • Thread Size
    M12
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M16 50.0 mm Square 1.5 mm PA Black

493634

Price Range
£ 40.8032 - £ 19.8579

Stock Levels
47 In stock
Attributes
  • Thread Size
    M16
  • Maximum Compatible Wall Thickness
    1.5 mm
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Square 25.0 mm 1.5 mm Cast Aluminium Alloy

PZAS250-15M10

Price Range
£ 7.0871 - £ 2.7514

Stock Levels
1149 In stock
Attributes
  • Thread Size
    M10
  • Maximum Compatible Wall Thickness
    1.5 mm
  • Material
    Cast Aluminium Alloy
  • Colour
    Chrome
  • Commodity Code
    7616999099