Menu Search

Square Threaded Tube Inserts

In stock

Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.

Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.

  • Metal Thread gives a smooth repeated adjustment
  • Horizontal options available
  • Threaded for a secure screw
  • For use with; Adjustable Feet, Tilt Glides, Machine Feet, Castors, and other hardware...

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
146 results
Product SKUs information
Item Code Price range Availability L2 Thread Size Colour Material L1 View
£ 1.484 - £ 3.1368 5882 In stock
M8
Black
HDPE With Metal Insert
£ 0.8297 - £ 1.7555 80 In stock
M10
Black
HDPE With Metal Insert
£ 1.0132 - £ 2.1477 8432 In stock
M10
Black
HDPE With Metal Insert
£ 0.9116 - £ 2.1808 Request the lead time here
M8
Black
PA
£ 0.7212 - £ 0.7849 Request the lead time here
M8
Black
PA
£ 0.9727 - £ 2.3788 100 In stock
M10
Black
PA
£ 0.9639 - £ 1.048 Request the lead time here
M8
Black
PA
£ 1.1311 - £ 3.6845 Request the lead time here
M10
Black
PA
499470 £ 0.6976 - £ 1.5685 3180 In stock
M8
Natural
Steel
£ 0.178 - £ 0.3769 45 In stock
19.0 mm
M6
Black
HDPE
19.0 mm
£ 0.228 - £ 0.4831 59086 In stock
25.0 mm
M8
Black
HDPE
25.0 mm
£ 0.3912 - £ 0.8297 615 In stock
35.0 mm
M10
Black
HDPE
35.0 mm
£ 0.5558 - £ 1.1762 1500 In stock
50.0 mm
M8
Black
HDPE
50.0 mm
498640 £ 0.3154 - £ 0.6618 1440 In stock
M8
Black
HDPE
£ 0.5019 - £ 1.0624 34036 In stock
M10
Grey
HDPE
£ 0.2576 - £ 0.5464 1078 In stock
M8
Grey
HDPE
551740 £ 0.4722 - £ 0.9992 845 In stock
M12
Grey
HDPE
£ 19.8579 - £ 40.8032 Request the lead time here
M12
Black
PA
£ 19.8579 - £ 40.8032 1 In stock
M20
Black
PA
£ 3.085 - £ 7.9209 4654 In stock
M10
Chrome
Cast Aluminium Alloy
  • of 8
Threaded Insert M8 Square 25.0 mm 2.0 mm HDPE With Metal Insert Black

PZML250-RM08B

Price Range
£ 3.1368 - £ 1.484

Stock Levels
5882 In stock
Attributes
  • Thread Size
    M8
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    HDPE With Metal Insert
  • Colour
    Black
Threaded Insert M10 Square 30.0 mm 2.0 mm HDPE With Metal Insert Black

PZMN300-1020M10

Price Range
£ 1.7555 - £ 0.8297

Stock Levels
80 In stock
Attributes
  • Thread Size
    M10
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    HDPE With Metal Insert
  • Colour
    Black
Threaded Insert M10 Square 25.0 mm 2.0 mm HDPE With Metal Insert Black

PZMS250-RM10B

Price Range
£ 2.1477 - £ 1.0132

Stock Levels
8432 In stock
Attributes
  • Thread Size
    M10
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    HDPE With Metal Insert
  • Colour
    Black
Threaded Insert M8 Square 30.0 mm 1.5 mm PA Black

499232

Price Range
£ 2.1808 - £ 0.9116

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Maximum Compatible Wall Thickness
    1.5 mm
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Square 25.0 mm 1.5 mm PA Black

499239

Price Range
£ 0.7849 - £ 0.7212

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Maximum Compatible Wall Thickness
    1.5 mm
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Square 30.0 mm 2.0 mm PA Black

499244

Price Range
£ 2.3788 - £ 0.9727

Stock Levels
100 In stock
Attributes
  • Thread Size
    M10
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Square 30.0 mm 2.0 mm PA Black

499250

Price Range
£ 1.048 - £ 0.9639

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Square 30.0 mm 2.0 mm PA Black

499256

Price Range
£ 3.6845 - £ 1.1311

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M8 Square 32.0 mm 1.2 mm Steel

499470

Price Range
£ 1.5685 - £ 0.6976

Stock Levels
3180 In stock
Attributes
  • Thread Size
    M8
  • Material
    Steel
  • Colour
    Natural
  • Commodity Code
    7318190090
Metal Threaded Insert M6 Square 19.0 mm 1.5 mm HDPE Black

498583

Price Range
£ 0.3769 - £ 0.178

Stock Levels
45 In stock
Attributes
  • Thread Size
    M6
  • L1
    19.0 mm
  • L2
    19.0 mm
  • Minimum Compatible Wall Thickness
    1.1 mm
  • Maximum Compatible Wall Thickness
    1.5 mm
Metal Threaded Insert M8 Square 25.0 mm 1.5 mm HDPE Black

498587

Price Range
£ 0.4831 - £ 0.228

Stock Levels
59086 In stock
Attributes
  • Thread Size
    M8
  • L1
    25.0 mm
  • L2
    25.0 mm
  • Minimum Compatible Wall Thickness
    1.1 mm
  • Maximum Compatible Wall Thickness
    1.5 mm
Metal Threaded Insert M10 Square 35.0 mm 1.5 mm HDPE Black

498591

Price Range
£ 0.8297 - £ 0.3912

Stock Levels
615 In stock
Attributes
  • Thread Size
    M10
  • L1
    35.0 mm
  • L2
    35.0 mm
  • Minimum Compatible Wall Thickness
    1.1 mm
  • Maximum Compatible Wall Thickness
    1.5 mm
Metal Threaded Insert M8 Square 50.0 mm 1.5 mm HDPE Black

498595

Price Range
£ 1.1762 - £ 0.5558

Stock Levels
1500 In stock
Attributes
  • Thread Size
    M8
  • L1
    50.0 mm
  • L2
    50.0 mm
  • Minimum Compatible Wall Thickness
    1.1 mm
  • Maximum Compatible Wall Thickness
    1.5 mm
Threaded Insert M8 Square 20.0 mm 2.0 mm HDPE Black

498640

Price Range
£ 0.6618 - £ 0.3154

Stock Levels
1440 In stock
Attributes
  • Thread Size
    M8
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    HDPE
  • Colour
    Black
Metal Threaded Insert M10 Square 40.0 mm 1.5 mm HDPE Grey

551715

Price Range
£ 1.0624 - £ 0.5019

Stock Levels
34036 In stock
Attributes
  • Thread Size
    M10
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    1.5 mm
  • Material
    HDPE
  • Colour
    Grey
Metal Threaded Insert M8 Square 30.0 mm 1.5 mm HDPE Grey

551719

Price Range
£ 0.5464 - £ 0.2576

Stock Levels
1078 In stock
Attributes
  • Thread Size
    M8
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    1.5 mm
  • Material
    HDPE
  • Colour
    Grey
Metal Threaded Insert M12 Square 40.0 mm 1.5 mm HDPE Grey

551740

Price Range
£ 0.9992 - £ 0.4722

Stock Levels
845 In stock
Attributes
  • Thread Size
    M12
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    1.5 mm
  • Material
    HDPE
  • Colour
    Grey
Threaded Insert M12 50.0 mm Square 1.5 mm PA Black

493633

Price Range
£ 40.8032 - £ 19.8579

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M12
  • Maximum Compatible Wall Thickness
    1.5 mm
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M20 50.0 mm Square 2.0 mm PA Black

493638

Price Range
£ 40.8032 - £ 19.8579

Stock Levels
1 In stock
Attributes
  • Thread Size
    M20
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    PA
  • Colour
    Black
  • Commodity Code
    3926909790
Threaded Insert M10 Square 30.0 mm 2.0 mm Cast Aluminium Alloy

PZAS300-2M10

Price Range
£ 7.9209 - £ 3.085

Stock Levels
4654 In stock
Attributes
  • Thread Size
    M10
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    Cast Aluminium Alloy
  • Colour
    Chrome
  • Commodity Code
    7616999099