Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.
Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | L2 | Thread Size | Colour | Material | L1 | View | |
---|---|---|---|---|---|---|---|---|
£ 3.349 - £ 8.2336 | 2448 In stock |
|
M10
|
Chrome
|
Steel
|
|
||
£ 0.6502 - £ 1.3761 | 12852 In stock |
|
M8
|
Black
|
HDPE With Metal Insert
|
|
||
£ 0.8175 - £ 1.7328 | 2681 In stock |
|
M8
|
Black
|
HDPE With Metal Insert
|
|
||
£ 1.6343 - £ 2.1409 | Request the lead time here |
|
M10
|
Black
|
PA
|
|
||
£ 0.7036 - £ 0.7646 | Request the lead time here |
|
M8
|
Black
|
PA
|
|
||
£ 1.5163 - £ 2.6779 | 60 In stock |
|
M8
|
Black
|
PA
|
|
||
£ 0.7212 - £ 1.7613 | 2370 In stock |
|
M8
|
Black
|
PA
|
|
||
£ 0.7863 - £ 0.8554 | Request the lead time here |
|
M10
|
Black
|
PA
|
|
||
£ 0.6225 - £ 1.3965 | 1981 In stock |
|
M6
|
Natural
|
Steel
|
|
||
£ 0.7865 - £ 1.8838 | Request the lead time here |
|
M10
|
Natural
|
Steel
|
|
||
£ 0.2023 - £ 0.43 | 10150 In stock |
0.984 in
25.0 mm
|
M6
|
Black
|
HDPE
|
0.984 in
25.0 mm
|
||
£ 0.3696 - £ 0.7842 | 7425 In stock |
1.378 in
35.0 mm
|
M8
|
Black
|
HDPE
|
1.378 in
35.0 mm
|
||
£ 0.4843 - £ 1.027 | 2362 In stock |
1.575 in
40.0 mm
|
M12
|
Black
|
HDPE
|
1.575 in
40.0 mm
|
||
498638 | £ 0.2959 - £ 0.6227 | 26472 In stock |
|
M8
|
Black
|
HDPE
|
|
|
498648 | £ 1.0991 - £ 2.3085 | 3550 In stock |
|
M10
|
Black
|
HDPE
|
|
|
£ 0.3372 - £ 0.7159 | Request the lead time here |
|
M10
|
Grey
|
HDPE
|
|
||
£ 0.6597 - £ 1.3963 | Request the lead time here |
|
M10
|
Grey
|
HDPE
|
|
||
461352 | £ 0.4627 - £ 0.9789 | 7550 In stock |
|
M8
|
Black
|
PA
|
|
|
£ 1.0442 - £ 2.2109 | Request the lead time here |
|
M10
|
Black
|
PA
|
|
||
£ 1.0442 - £ 2.2109 | 604 In stock |
|
M10
|
Black
|
PA
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.