Menu Search

Square Threaded Tube Inserts

In stock

Threaded Tube Inserts are also known as Box Section Threaded Inserts or Threaded Fittings. These Square Threaded Tube Inserts allow external hardware, such as Adjustable Feet, to be used in conjunction with a square tube, pipe, or box section.

Our extensive Threaded Square Tube Inserts range features numbers materials, including; Nylon 6, High Density Polyethylene (HDPE), High Impact Polystyrene (HIPS), Cast Aluminium Alloy and Steel. With options suitable for heavy duty applications, offering a high load capacity, as well as standard duty applications.

  • Metal Thread gives a smooth repeated adjustment
  • Horizontal options available
  • Threaded for a secure screw
  • For use with; Adjustable Feet, Tilt Glides, Machine Feet, Castors, and other hardware...

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
146 results
Product SKUs information
Item Code Price range Availability L2 Thread Size Colour Material L1 View
£ 0.3557 - £ 0.779 9800 In stock
M8
Black
HDPE
£ 1.737 - £ 1.8065 Request the lead time here
M8
Black
HDPE
£ 4.5858 - £ 4.683 Request the lead time here
M10
Black
HDPE
£ 3.5991 - £ 3.6686 Request the lead time here
M10
Black
HDPE
£ 1.1964 - £ 1.2465 Request the lead time here
M8
Black
HDPE
£ 3.752 - £ 3.8353 950 In stock
M10
Black
HDPE
  • of 8
Threaded Insert M8 25.0 mm Square 2.0 mm HDPE Black

498642

Price Range
£ 0.779 - £ 0.3557

Stock Levels
9800 In stock
Attributes
  • Thread Size
    M8
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    HDPE
  • Colour
    Black
Threaded Insert M8 Round 15.0 mm 2.0 mm HDPE

566010237904

Price Range
£ 1.8065 - £ 1.737

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    HDPE
  • Colour
    Black
Threaded Insert M12 Round 50.0 mm 2.0 mm HDPE

566010537904

Price Range
£ 4.683 - £ 4.5858

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    HDPE
  • Colour
    Black
Threaded Insert M10 Round 30.0 mm 2.0 mm HDPE

566011037904

Price Range
£ 3.6686 - £ 3.5991

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    HDPE
  • Colour
    Black
Threaded Insert M8 Round 30.0 mm 2.0 mm HDPE

566010137904

Price Range
£ 1.2465 - £ 1.1964

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    HDPE
  • Colour
    Black
Threaded Insert M10 Round 40.0 mm 2.0 mm HDPE

566010837904

Price Range
£ 3.8353 - £ 3.752

Stock Levels
950 In stock
Attributes
  • Thread Size
    M10
  • Minimum Compatible Wall Thickness
    1.0 mm
  • Maximum Compatible Wall Thickness
    2.0 mm
  • Material
    HDPE
  • Colour
    Black