Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
AxA | 10.0 mm |
---|---|
AxA | 0.394 in |
H | 12.0 mm |
H | 0.472 in |
h | 4.0 mm |
h | 0.157 in |
Minimum Compatible Wall Thickness | 0.8 mm |
Minimum Compatible Wall Thickness | 0.031 in |
Maximum Compatible Wall Thickness | 2.5 mm |
Maximum Compatible Wall Thickness | 0.098 in |
Colour | Black |
Full Material | Low Density Polyethylene |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue