Quantity | Unit price |
---|---|
1250 - 12499 | £ 0.0401 |
12500 - 62499 | £ 0.0287 |
62500 + | £ 0.0258 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
AxA | 12.0 mm |
---|---|
AxA | 0.472 in |
H | 12.0 mm |
H | 0.472 in |
h | 4.0 mm |
h | 0.157 in |
Compatible Wall Thickness Range | 1.0 - 2.0 mm | 0.039 - 0.079 in |
Material | LDPE |
Colour | Black |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.