Quantity | Unit price |
---|---|
10 - 49 | £ 3.613 |
50 + | £ 3.5435 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
H | 24.0 mm |
---|---|
H | 0.945 in |
t | 3.5 mm |
t | 0.138 in |
Material | PE |
Colour | Mid Grey |
Finish | Eroded |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.