Quantity | Unit price |
---|---|
20 - 199 | £ 3.5698 |
200 - 999 | £ 1.6999 |
1000 + | £ 1.6729 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
H | 22.0 mm |
---|---|
H | 0.866 in |
t | 4.0 mm |
t | 0.157 in |
Material | PE |
Colour | White |
Finish | Eroded |
Commodity Code | 3926300090 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.