Quantity | Unit price |
---|---|
50 - 499 | £ 0.1484 |
500 - 2499 | £ 0.106 |
2500 + | £ 0.0954 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
H | 10.0 mm |
---|---|
H | 0.394 in |
t | 1.5 mm |
t | 0.059 in |
Material | ABS |
Colour | Black |
Finish | Eroded |
Type | 1 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.