Quantity | Unit price |
---|---|
50 - 499 | £ 0.4794 |
500 + | £ 0.2279 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
H | 19.3 mm |
---|---|
H | 0.76 in |
t | 4.0 mm |
t | 0.157 in |
Material | PE |
Colour | Black |
Finish | Polished |
Commodity Code | 3923509000 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.