Quantity | Unit price |
---|---|
75 - 749 | £ 0.6748 |
750 + | £ 0.1806 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
H | 16.0 mm |
---|---|
H | 0.63 in |
t | 2.0 mm |
t | 0.079 in |
Material | PE |
Colour | Black |
Commodity Code | 7326909890 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.