Menu Search

Square Tube Insert 1.6 mm Black Low Carbon Steel

Metal-Pronged Round Inserts are useful for fitting into tubular frames before finishing.
Item code:

PFGS254-16

8500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
50 - 499 £ 3.6217
500 + £ 1.473
Standard pack: 500

Order in multiple of 50

Total price:

£ 181.09

50 x £ 3.6217

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Material Low Carbon Steel
Colour Black
Commodity Code 7326909890

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us