Menu Search

Square Tube Inserts

In stock

Square Inserts and Glides provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.

Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.

They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.

  • Finishing product used for square tubular products.
  • Ideal for use on furniture and industrial equipment.
  • Helps prevent damage to floors and protect the tube from external elements.
Material: ABS, LDPE, PE, TPR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Show less filters Show more filters
342 results
Product SKUs information
Item Code Price range Availability AxA H Colour Material Finish t Type View
£ 4.2498 - £ 4.3308 4 In stock
24.0 mm
Black
PE
Eroded
5.0 mm
£ 7.7576 - £ 7.9195 10 In stock
24.0 mm
Black
PE
Eroded
4.0 mm
£ 8.5941 - £ 8.7695 1585 In stock
25.0 mm
White
PE
Eroded
5.0 mm
£ 8.0949 - £ 8.2703 Request the lead time here
35.0 mm
Black
PE
Eroded
7.0 mm
£ 0.7311 - £ 1.6429 Request the lead time here
8.0 mm
Silver
ABS
Chrome
1.5 mm
£ 0.8912 - £ 2.0921 600 In stock
8.0 mm
Silver
ABS
Chrome
2.0 mm
£ 2.6013 - £ 5.9555 4000 In stock
10.0 mm
Silver
ABS
Chrome
2.0 mm
£ 0.7693 - £ 0.8187 Request the lead time here
8.0 mm
Black
ABS
Chrome
1.0 mm
£ 0.9241 - £ 2.164 Request the lead time here
8.0 mm
Black
ABS
Chrome
1.2 mm
£ 1.0592 - £ 1.1032 Request the lead time here
8.0 mm
Black
ABS
Chrome
2.0 mm
£ 2.6423 - £ 6.0582 Request the lead time here
10.0 mm
Black
ABS
Chrome
1.2 mm
499203 £ 0.8129 - £ 1.988 600 In stock
8.0 mm
Silver
ABS
Chrome
1.5 mm
£ 1.7648 - £ 4.1168 200 In stock
11.0 mm
Silver
ABS
Chrome
1.2 mm
£ 6.6702 - £ 15.008 Request the lead time here
12.0 mm
Silver
ABS
Chrome
2.0 mm
£ 0.05 - £ 0.1136 Request the lead time here
Black
ABS
Polished
£ 0.0651 - £ 0.1472 7994 In stock
Black
ABS
Polished
£ 0.0954 - £ 0.2157 Request the lead time here
Black
ABS
Polished
£ 0.1156 - £ 0.2631 Request the lead time here
Black
ABS
Polished
£ 0.1178 - £ 0.2657 Request the lead time here
Black
ABS
Polished
£ 0.122 - £ 0.2761 Request the lead time here
Black
ABS
Polished
  • of 18
Square Tube Insert 5.0 mm Black PE

056080069903

Price Range
£ 4.3308 - £ 4.2498

Stock Levels
4 In stock
Attributes
  • H
    24.0 mm
  • t
    5.0 mm
  • Material
    PE
  • Colour
    Black
  • Finish
    Eroded
Square Tube Insert 4.0 mm Black PE

056100069903

Price Range
£ 7.9195 - £ 7.7576

Stock Levels
10 In stock
Attributes
  • H
    24.0 mm
  • t
    4.0 mm
  • Material
    PE
  • Colour
    Black
  • Finish
    Eroded
Square Tube Insert 5.0 mm White PE

056120060303

Price Range
£ 8.7695 - £ 8.5941

Stock Levels
1585 In stock
Attributes
  • H
    25.0 mm
  • t
    5.0 mm
  • Material
    PE
  • Colour
    White
  • Finish
    Eroded
Square Tube Insert 7.0 mm Black PE

056140069903

Price Range
£ 8.2703 - £ 8.0949

Stock Levels
Request the lead time here
Attributes
  • H
    35.0 mm
  • t
    7.0 mm
  • Material
    PE
  • Colour
    Black
  • Finish
    Eroded
Square Tube Insert 1.5 mm Silver ABS

499149

Price Range
£ 1.6429 - £ 0.7311

Stock Levels
Request the lead time here
Attributes
  • H
    8.0 mm
  • t
    1.5 mm
  • Material
    ABS
  • Colour
    Silver
  • Finish
    Chrome
Square Tube Insert 2.0 mm Silver ABS

499156

Price Range
£ 2.0921 - £ 0.8912

Stock Levels
600 In stock
Attributes
  • H
    8.0 mm
  • t
    2.0 mm
  • Material
    ABS
  • Colour
    Silver
  • Finish
    Chrome
Square Tube Insert 2.0 mm Silver ABS

499162

Price Range
£ 5.9555 - £ 2.6013

Stock Levels
4000 In stock
Attributes
  • H
    10.0 mm
  • t
    2.0 mm
  • Material
    ABS
  • Colour
    Silver
  • Finish
    Chrome
Square Tube Insert 1.0 mm Black ABS

499166

Price Range
£ 0.8187 - £ 0.7693

Stock Levels
Request the lead time here
Attributes
  • H
    8.0 mm
  • t
    1.0 mm
  • Material
    ABS
  • Colour
    Black
  • Finish
    Chrome
Square Tube Insert 1.2 mm Black ABS

499170

Price Range
£ 2.164 - £ 0.9241

Stock Levels
Request the lead time here
Attributes
  • H
    8.0 mm
  • t
    1.2 mm
  • Material
    ABS
  • Colour
    Black
  • Finish
    Chrome
Square Tube Insert 2.0 mm Black ABS

499175

Price Range
£ 1.1032 - £ 1.0592

Stock Levels
Request the lead time here
Attributes
  • H
    8.0 mm
  • t
    2.0 mm
  • Material
    ABS
  • Colour
    Black
  • Finish
    Chrome
Square Tube Insert 1.2 mm Black ABS

499179

Price Range
£ 6.0582 - £ 2.6423

Stock Levels
Request the lead time here
Attributes
  • H
    10.0 mm
  • t
    1.2 mm
  • Material
    ABS
  • Colour
    Black
  • Finish
    Chrome
Square Tube Insert 1.5 mm Silver ABS

499203

Price Range
£ 1.988 - £ 0.8129

Stock Levels
600 In stock
Attributes
  • H
    8.0 mm
  • t
    1.5 mm
  • Material
    ABS
  • Colour
    Silver
  • Finish
    Chrome
Square Tube Insert 1.2 mm Silver ABS

499210

Price Range
£ 4.1168 - £ 1.7648

Stock Levels
200 In stock
Attributes
  • H
    11.0 mm
  • t
    1.2 mm
  • Material
    ABS
  • Colour
    Silver
  • Finish
    Chrome
Square Tube Insert 2.0 mm Silver ABS

499216

Price Range
£ 15.008 - £ 6.6702

Stock Levels
Request the lead time here
Attributes
  • H
    12.0 mm
  • t
    2.0 mm
  • Material
    ABS
  • Colour
    Silver
  • Finish
    Chrome
Square Tube Insert 1.7 mm Black ABS

SIG1110A

Price Range
£ 0.1136 - £ 0.05

Stock Levels
Request the lead time here
Attributes
  • Material
    ABS
  • Colour
    Black
  • Finish
    Polished
  • Commodity Code
    3926909790
Square Tube Insert 1.2 mm Black ABS

SIG1130A

Price Range
£ 0.1472 - £ 0.0651

Stock Levels
7994 In stock
Attributes
  • Material
    ABS
  • Colour
    Black
  • Finish
    Polished
  • Commodity Code
    3926909790
Square Tube Insert 3.0 mm Black ABS

SIG1150A

Price Range
£ 0.2157 - £ 0.0954

Stock Levels
Request the lead time here
Attributes
  • Material
    ABS
  • Colour
    Black
  • Finish
    Polished
  • Commodity Code
    3926909790
Square Tube Insert 1.8 mm Black ABS

SIG1170A

Price Range
£ 0.2631 - £ 0.1156

Stock Levels
Request the lead time here
Attributes
  • Material
    ABS
  • Colour
    Black
  • Finish
    Polished
  • Commodity Code
    3926909790
Square Tube Insert 0.9 mm Black ABS

SIG1190A

Price Range
£ 0.2657 - £ 0.1178

Stock Levels
Request the lead time here
Attributes
  • Material
    ABS
  • Colour
    Black
  • Finish
    Polished
  • Commodity Code
    3926909790
Square Tube Insert 3.0 mm Black ABS

SIG1215A

Price Range
£ 0.2761 - £ 0.122

Stock Levels
Request the lead time here
Attributes
  • Material
    ABS
  • Colour
    Black
  • Finish
    Polished
  • Commodity Code
    3926909790