Square Inserts and Glides provide a finished look and offer protection to the end of square tubing, poles and posts. Two designs available; ribbed for maximum grip that can be used on multiple tube guages or with a plain shank that fits one tube guage specifically, giving you a step lead for easy installation.
Designed to provide a tight fitting connection on a variety of tubular products. Some of the range help prevent against damage to floors or other surfaces, as well as tube protection from external elements.
They come in a variety of options and styles; standard square ribbed inserts, lightweight square inserts, and metallic square inserts. Typically used in furniture and industrial equipment applications. The versatility of materials, finishes and colours provides a choice to maximize the aesthetical appearance and premium fit for your application.
Material: ABS, LDPE, PE, TPR Colour: Silver, Black, White, Mid Grey, Blue, Red, Yellow, Brown, Green, Dark Grey, Grey Series Code: SR5722, SRANQ, SR1540, SR1542
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | AxA | H | Colour | Material | Finish | t | Type | View | |
---|---|---|---|---|---|---|---|---|---|---|
£ 0.1339 - £ 0.2656 | 7442 In stock |
|
|
Black
|
ABS
|
Polished
|
|
|
||
£ 0.4762 - £ 0.4857 | 496 In stock |
|
0.594 in
15.1 mm
|
Mid Grey
|
PE
|
Polished
|
0.118 in
3.0 mm
|
|
||
£ 0.0899 - £ 0.0991 | 3797 In stock |
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
|
||
£ 0.1221 - £ 0.1269 | 57398 In stock |
|
0.453 in
11.5 mm
|
Black
|
PE
|
Polished
|
0.098 in
2.5 mm
|
|
||
111204 | £ 0.4991 - £ 1.0483 | 1972 In stock |
|
0.571 in
14.5 mm
|
Black
|
PE
|
Polished
|
0.118 in
3.0 mm
|
|
|
£ 1.4301 - £ 3.0032 | Request the lead time here |
|
0.866 in
22.0 mm
|
Black
|
PE
|
Polished
|
0.157 in
4.0 mm
|
|
||
£ 0.0728 - £ 0.0822 | 5114 In stock |
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
|
||
111217 | £ 0.0949 - £ 0.1269 | 31332 In stock |
|
0.453 in
11.5 mm
|
Black
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
|
|
111221 | £ 0.4479 - £ 0.9406 | 5387 In stock |
|
0.571 in
14.5 mm
|
Black
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
|
|
111225 | £ 0.6502 - £ 0.6804 | 5564 In stock |
|
0.571 in
14.5 mm
|
Black
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
|
|
111229 | £ 0.0501 - £ 0.0741 | 8194 In stock |
|
0.453 in
11.5 mm
|
White
|
PE
|
Polished
|
0.079 in
2.0 mm
|
|
|
£ 0.0949 - £ 0.1269 | 3749 In stock |
|
0.453 in
11.5 mm
|
White
|
PE
|
Polished
|
0.098 in
2.5 mm
|
|
||
111239 | £ 0.4479 - £ 0.9406 | 7721 In stock |
|
0.571 in
14.5 mm
|
White
|
PE
|
Polished
|
0.118 in
3.0 mm
|
|
|
£ 4.0205 - £ 8.443 | 1100 In stock |
|
0.866 in
22.0 mm
|
White
|
PE
|
Polished
|
0.157 in
4.0 mm
|
|
||
£ 0.0899 - £ 0.1191 | Request the lead time here |
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Polished
|
0.098 in
2.5 mm
|
|
||
£ 0.0899 - £ 0.1191 | 1250 In stock |
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
|
||
£ 0.1196 - £ 0.1525 | 120978 In stock |
|
0.453 in
11.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.098 in
2.5 mm
|
|
||
£ 0.2455 - £ 0.4553 | 5100 In stock |
|
0.571 in
14.5 mm
|
Mid Grey
|
PE
|
Polished
|
0.118 in
3.0 mm
|
|
||
£ 1.314 - £ 2.8079 | 1000 In stock |
|
0.571 in
14.5 mm
|
Mid Grey
|
PE
|
Eroded
|
0.118 in
3.0 mm
|
|
||
£ 0.057 - £ 0.1828 | 3253 In stock |
|
0.453 in
11.5 mm
|
Dark Grey
|
PE
|
Eroded
|
0.079 in
2.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.