Quantity | Unit price |
---|---|
1 - 499 | £ 1.06 |
500 - 999 | £ 0.80 |
1000 + | £ 0.69 |
d1 | 6.0 |
---|---|
d2 | 5.7 |
d3 | 5.6 |
d4 | 7.5 |
d5 min | 1.15 |
h1 | 2.7 |
h2 | 1.3 |
l1 | 0.8 |
l2 | 0.7 |
Material | 303 Stainless Steel |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.