Quantity | Unit price |
---|---|
1 - 49 | £ 4.2123 |
50 - 99 | £ 3.7911 |
100 - 499 | £ 3.3699 |
500 + | £ 2.9486 |
For thread d1 | M20 |
---|---|
d1 | 21.0 |
d2 | 37.0 |
w1 | 3.0 |
Material | 303 Stainless Steel |
Commodity Code | 7318156290 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue