Menu Search

Stainless Vented Washers

In production

Vented Washers are used with vented screws to aid the quick release of gases from blind tapped holes. The washers are common for HV and UHV systems because their slot vent feature reduces virtual leakage from high vacuum systems.

This range of Stainless Steel vented washers are used with vented screws to improve speed and performance when creating vacuums in vacuum chambers.

These vented washers are commonly used for industrial machinery or automotive components.

  • Commonly used for HV and UHV systems because of the centre vent feature that reduces virtual leakage from high vacuum systems.
  • Used with bolts, screws or other fasteners to improve the performance and durability of the assembly.
  • Used for industrial machinery or automotive components.
Material: 303 Stainless Steel Series Code: SRP0097.A2

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
11 results
Product SKUs information
Essentra Part Number Price range Availability d2 For thread d1 d1 w1 View
£ 1.2005 - £ 1.715 Request the lead time here
12.0
M6
6.4
1.6
£ 1.0952 - £ 1.5646 Request the lead time here
9.0
M4
4.3
0.8
£ 1.3058 - £ 1.8654 Request the lead time here
16.0
M8
8.4
1.6
£ 3.0076 - £ 4.2966 Request the lead time here
37.0
M20
21.0
3.0
£ 0.8003 - £ 1.1433 Request the lead time here
5.0
M2
2.2
0.3
£ 0.8635 - £ 1.2336 Request the lead time here
6.0
M2.5
2.7
0.5
£ 2.2325 - £ 3.1893 Request the lead time here
24.0
M12
13.0
2.5
£ 1.0952 - £ 1.5646 Request the lead time here
10.0
M5
5.3
1.0
£ 2.7612 - £ 3.9446 Request the lead time here
30.0
M16
17.0
3.0
£ 1.8534 - £ 2.6477 Request the lead time here
20.0
M10
10.5
2.0
£ 1.0952 - £ 1.5646 Request the lead time here
7.0
M3
3.2
0.5
Vented Washer M6 6.4 303 Stainless Steel

20219598

Price Range
£ 1.715 - £ 1.2005

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M6
  • d1
    6.4
  • d2
    12.0
  • w1
    1.6
  • Material
    303 Stainless Steel
Vented Washer M4 4.3 303 Stainless Steel

20219574

Price Range
£ 1.5646 - £ 1.0952

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M4
  • d1
    4.3
  • d2
    9.0
  • w1
    0.8
  • Material
    303 Stainless Steel
Vented Washer M8 8.4 303 Stainless Steel

20219604

Price Range
£ 1.8654 - £ 1.3058

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M8
  • d1
    8.4
  • d2
    16.0
  • w1
    1.6
  • Material
    303 Stainless Steel
Vented Washer M20 21.0 303 Stainless Steel

20219789

Price Range
£ 4.2966 - £ 3.0076

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M20
  • d1
    21.0
  • d2
    37.0
  • w1
    3.0
  • Material
    303 Stainless Steel
Vented Washer M2 2.2 303 Stainless Steel

20219543

Price Range
£ 1.1433 - £ 0.8003

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M2
  • d1
    2.2
  • d2
    5.0
  • w1
    0.3
  • Material
    303 Stainless Steel
Vented Washer M2.5 2.7 303 Stainless Steel

20219550

Price Range
£ 1.2336 - £ 0.8635

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M2.5
  • d1
    2.7
  • d2
    6.0
  • w1
    0.5
  • Material
    303 Stainless Steel
Vented Washer M12 13.0 303 Stainless Steel

20219628

Price Range
£ 3.1893 - £ 2.2325

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M12
  • d1
    13.0
  • d2
    24.0
  • w1
    2.5
  • Material
    303 Stainless Steel
Vented Washer M5 5.3 303 Stainless Steel

20219581

Price Range
£ 1.5646 - £ 1.0952

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M5
  • d1
    5.3
  • d2
    10.0
  • w1
    1.0
  • Material
    303 Stainless Steel
Vented Washer M16 17.0 303 Stainless Steel

20219772

Price Range
£ 3.9446 - £ 2.7612

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M16
  • d1
    17.0
  • d2
    30.0
  • w1
    3.0
  • Material
    303 Stainless Steel
Vented Washer M10 10.5 303 Stainless Steel

20219611

Price Range
£ 2.6477 - £ 1.8534

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M10
  • d1
    10.5
  • d2
    20.0
  • w1
    2.0
  • Material
    303 Stainless Steel
Vented Washer M3 3.2 303 Stainless Steel

20219567

Price Range
£ 1.5646 - £ 1.0952

Stock Levels
Request the lead time here
Attributes
  • For thread d1
    M3
  • d1
    3.2
  • d2
    7.0
  • w1
    0.5
  • Material
    303 Stainless Steel