Menu Search

Standard Beaded Cable Ties

In stock

Standard Beaded Cable Ties are reliable and versatile fastening solutions that excel in securing and organizing cables, wires, and other objects. These ties feature a unique beaded design that allows for quick and effortless installation, while providing a secure and adjustable hold. Manufactured using high-quality materials such as nylon, Standard Beaded Cable Ties offer excellent tensile strength, durability, and resistance to environmental factors. The versatile design of these ties makes them suitable for a wide range of applications across various industries.

One of the main characteristics of Standard Beaded Cable Ties is their ease of use. The beaded design enables simple and efficient installation, eliminating the need for additional tools or complex techniques. The ties can be easily threaded through the beads, and once tightened, they provide a secure and adjustable hold. This feature is particularly advantageous in applications that require frequent adjustments or repositioning of cables, such as in electrical installations or network setups. Additionally, Standard Beaded Cable Ties offer excellent tensile strength, ensuring a reliable and long-lasting hold, even in demanding environments.

  • Material: PA, PP, PE
  • Colour: Natural, Yellow, Red, Blue, Black
  • Material Flammability Standard: UL94 V-2, UL94 HB,


Series Code :SR1818

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
57 results
Product SKUs information
Item Code Price range Availability Material Flammability Standard Overall Length View
£ 0.1639 - £ 0.1709 2000 In stock
UL94 V-2
323.9 mm
£ 0.053 - £ 0.0564 2754 In stock
UL94 V-2
152.4 mm
£ 0.12 - £ 0.125 6436 In stock
UL94 V-2
273.1 mm
£ 0.1639 - £ 0.1709 5042 In stock
UL94 V-2
323.9 mm
£ 0.041 - £ 0.0444 2938 In stock
UL94 V-2
63.5 mm
£ 0.0407 - £ 0.0441 7473 In stock
UL94 V-2
101.6 mm
BT-4-10-YL £ 0.0466 - £ 0.0508 Request the lead time here
UL94 HB
101.6 mm
£ 0.0515 - £ 0.0547 Request the lead time here
UL94 HB
127.0 mm
£ 0.0576 - £ 0.0612 5991 In stock
UL94 HB
152.4 mm
£ 0.13 - £ 0.1354 Request the lead time here
UL94 HB
222.3 mm
£ 0.5155 - £ 0.5155 Request the lead time here
UL94 V-2
180.0 mm
£ 0.2056 - £ 0.2056 996 In stock
UL94 V-2
120.0 mm
£ 0.8879 - £ 0.8879 5398 In stock
UL94 V-2
226.0 mm
LBT-18-01 £ 0.0412 - £ 0.0448 7778 In stock
UL94 V-2
150.0 mm
£ 0.138 - £ 0.1431 5001 In stock
UL94 HB
273.1 mm
£ 0.0448 - £ 0.0487 4050 In stock
UL94 V-2
101.6 mm
£ 0.105 - £ 0.1095 248 In stock
UL94 V-2
222.3 mm
£ 0.1343 - £ 0.1403 37000 In stock
UL94 HB
273.1 mm
£ 0.1639 - £ 0.1709 973 In stock
UL94 HB
323.9 mm
£ 0.0461 - £ 0.05 2226 In stock
UL94 HB
63.5 mm
  • of 3
Beaded Cable Tie 323.9 mm 92.1 mm PA Black

BT-12-01-BK

Price Range
£ 0.1709 - £ 0.1639

Stock Levels
2000 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 152.4 mm 44.5 mm PA Black

BT-6-01-BK

Price Range
£ 0.0564 - £ 0.053

Stock Levels
2754 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Overall Length
    152.4 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 273.1 mm 85.7 mm PA Natural

BT-10-01-NT

Price Range
£ 0.125 - £ 0.12

Stock Levels
6436 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    85.7 mm
  • Overall Length
    273.1 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 323.9 mm 92.1 mm PA Natural

BT-12-01-NT

Price Range
£ 0.1709 - £ 0.1639

Stock Levels
5042 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 63.5 mm 14.3 mm PA Natural

BT-2-01-NT

Price Range
£ 0.0444 - £ 0.041

Stock Levels
2938 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    14.3 mm
  • Overall Length
    63.5 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 101.6 mm 25.4 mm PA Natural

BT-4-01-NT

Price Range
£ 0.0441 - £ 0.0407

Stock Levels
7473 In stock
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    101.6 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 101.6 mm 25.4 mm PP Yellow

BT-4-10-YL

Price Range
£ 0.0508 - £ 0.0466

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    101.6 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 127.0 mm 31.8 mm PP Yellow

BT-5-10-YL

Price Range
£ 0.0547 - £ 0.0515

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    31.8 mm
  • Overall Length
    127.0 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 152.4 mm 44.5 mm PP Yellow

BT-6-10-YL

Price Range
£ 0.0612 - £ 0.0576

Stock Levels
5991 In stock
Attributes
  • Colour
    Yellow
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    44.5 mm
  • Overall Length
    152.4 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 222.3 mm 60.3 mm PP Yellow

BT-8-10-YL

Price Range
£ 0.1354 - £ 0.13

Stock Levels
Request the lead time here
Attributes
  • Colour
    Yellow
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    60.3 mm
  • Overall Length
    222.3 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 180.0 mm 49.0 mm PA Natural

462680

Price Range
£ 0.5155 - £ 0.5155

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    49.0 mm
  • Overall Length
    180.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 120.0 mm 30.0 mm PA Black

462684

Price Range
£ 0.2056 - £ 0.2056

Stock Levels
996 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Square
  • Maximum Cable Bundle Diameter
    30.0 mm
  • Overall Length
    120.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 226.0 mm 63.0 mm PA Black

462688

Price Range
£ 0.8879 - £ 0.8879

Stock Levels
5398 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    63.0 mm
  • Overall Length
    226.0 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 150.0 mm 35.6 mm PA Natural

LBT-18-01

Price Range
£ 0.0448 - £ 0.0412

Stock Levels
7778 In stock
Attributes
  • Colour
    Natural
  • Maximum Cable Bundle Diameter
    35.6 mm
  • Overall Length
    150.0 mm
  • Full Material
    Nylon 6/6
  • Material Flammability Standard
    UL94 V-2
Beaded Cable Tie 273.1 mm 85.7 mm PA Black

BT-10-01-BK

Price Range
£ 0.1431 - £ 0.138

Stock Levels
5001 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    85.7 mm
  • Overall Length
    273.1 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 101.6 mm 25.4 mm PA Black

BT-4-01-BK

Price Range
£ 0.0487 - £ 0.0448

Stock Levels
4050 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Overall Length
    101.6 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 222.3 mm 60.3 mm PA Black

BT-8-01-BK

Price Range
£ 0.1095 - £ 0.105

Stock Levels
248 In stock
Attributes
  • Colour
    Black
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    60.3 mm
  • Overall Length
    222.3 mm
  • Full Material
    Nylon 6/6
Beaded Cable Tie 273.1 mm 85.7 mm PP Red

BT-10-10-RD

Price Range
£ 0.1403 - £ 0.1343

Stock Levels
37000 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    85.7 mm
  • Overall Length
    273.1 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 323.9 mm 92.1 mm PP Red

BT-12-10-RD

Price Range
£ 0.1709 - £ 0.1639

Stock Levels
973 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    92.1 mm
  • Overall Length
    323.9 mm
  • Full Material
    Polypropylene
Beaded Cable Tie 63.5 mm 14.3 mm PP Red

BT-2-10-RD

Price Range
£ 0.05 - £ 0.0461

Stock Levels
2226 In stock
Attributes
  • Colour
    Red
  • Head Shape
    Teardrop
  • Maximum Cable Bundle Diameter
    14.3 mm
  • Overall Length
    63.5 mm
  • Full Material
    Polypropylene