10203996
1293369
| Quantity | Unit price |
|---|---|
| 100 - 999 | £ 0.053 |
| 1000 - 9999 | £ 0.052 |
| 10000 + | £ 0.0508 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 150.0 mm |
|---|---|
| Overall Length | 5.906 in |
| Overall Width | 3.6 mm |
| Overall Width | 0.142 in |
| Thickness | 1.4 mm |
| Thickness | 0.055 in |
| Maximum Cable Bundle Diameter | 36.1 mm |
| Maximum Cable Bundle Diameter | 1.421 in |
| Minimum Loop Tensile Strength | 8.0 kg |
| Minimum Loop Tensile Strength | 8.0 kg |
| Material Flammability Standard | UL94 V-2 |
| Full Material | Polypropylene |
| Colour | Black |
| Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue