Menu Search

Cable Tie 2.5 mm 100.0 mm 25.0 mm Nylon Blue

Item code:

460177-B

800 In stock For more information Delivery & returns
SKU price information
Quantity Unit price
100 - 999 £ 0.0105
1000 - 1999 £ 0.01
2000 + £ 0.009
Standard pack: 100

Order in multiple of 100

Total price:

£ 1.05

100 x £ 0.0105

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Overall Length 100.0 mm
Overall Width 2.5 mm
Maximum Cable Bundle Diameter 25.0 mm
Material Flammability Standard UL94 V-2
Commodity Code 3926909790
Full Material Nylon 6/6

Product 460177-B replaces:

Standard Cable Ties - Locking, Nylon - Blue ; 98.0 mm | 3.858 in
Item code: RG-203-BL

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us