Quantity | Unit price |
---|---|
100 - 499 | £ 1.7446 |
500 - 999 | £ 1.5876 |
1000 + | £ 1.4765 |
Overall Length | 1219.0 mm |
---|---|
Overall Width | 9.0 mm |
Maximum Cable Bundle Diameter | 380.0 mm |
Material Flammability Standard | UL94 V-2 |
Commodity Code | 3926909790 |
Full Material | Nylon 6/6 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly