Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
67 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
RG-205 £ 0.015 - £ 0.0163 Request the lead time here
32.0 mm
135.0 mm
Natural
£ 0.0165 - £ 0.0165 Request the lead time here
20.0 mm
100.0 mm
Natural
£ 0.1026 - £ 0.1316 Request the lead time here
66.0 mm
240.0 mm
Natural
£ 0.1604 - £ 0.2057 Request the lead time here
110.0 mm
380.0 mm
Natural
£ 0.2929 - £ 0.3756 Request the lead time here
166.0 mm
550.0 mm
Natural
£ 0.4323 - £ 0.5543 Request the lead time here
236.0 mm
762.0 mm
Natural
£ 1.4765 - £ 1.7446 Request the lead time here
380.0 mm
1219.0 mm
Natural
460175 £ 0.0242 - £ 0.0277 Request the lead time here
15.0 mm
75.0 mm
Natural
£ 0.038 - £ 0.049 Request the lead time here
35.0 mm
142.0 mm
Natural
£ 1.0203 - £ 1.2985 Request the lead time here
80.0 mm
280.0 mm
Natural
£ 2.0227 - £ 2.3905 Request the lead time here
175.0 mm
580.0 mm
Natural
£ 0.1462 - £ 0.1884 Request the lead time here
102.0 mm
368.0 mm
Natural
£ 0.0557 - £ 0.0718 Request the lead time here
35.0 mm
142.0 mm
Natural
£ 0.1064 - £ 0.1371 Request the lead time here
74.0 mm
250.0 mm
Natural
£ 0.1605 - £ 0.2058 Request the lead time here
99.0 mm
340.0 mm
Natural
461172 £ 0.2265 - £ 0.2905 Request the lead time here
133.0 mm
450.0 mm
Natural
£ 0.0812 - £ 0.1041 Request the lead time here
55.0 mm
203.0 mm
Natural
£ 0.097 - £ 0.1244 Request the lead time here
78.0 mm
280.0 mm
Natural
£ 0.4572 - £ 0.5862 Request the lead time here
220.0 mm
710.0 mm
Natural
£ 1.0039 - £ 1.2487 Request the lead time here
360.0 mm
1168.0 mm
Natural
  • of 4
Cable Tie 2.5 mm 135.0 mm 32.0 mm Nylon Natural

RG-205

Price Range
£ 0.0163 - £ 0.015

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    135.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    32.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 2.5 mm 100.0 mm 20.0 mm Nylon Natural

097210000002

Price Range
£ 0.0165 - £ 0.0165

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    20.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 7.6 mm 240.0 mm 66.0 mm Nylon Natural

461167

Price Range
£ 0.1316 - £ 0.1026

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    240.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    66.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 7.6 mm 380.0 mm 110.0 mm Nylon Natural

461171

Price Range
£ 0.2057 - £ 0.1604

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    380.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    110.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 8.0 mm 550.0 mm 166.0 mm Nylon Natural

461173

Price Range
£ 0.3756 - £ 0.2929

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    550.0 mm
  • Overall Width
    8.0 mm
  • Maximum Cable Bundle Diameter
    166.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 9.0 mm 762.0 mm 236.0 mm Nylon Natural

461177

Price Range
£ 0.5543 - £ 0.4323

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    762.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    236.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 9.0 mm 1219.0 mm 380.0 mm Nylon Natural

461181

Price Range
£ 1.7446 - £ 1.4765

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1219.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    380.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 2.4 mm 75.0 mm 15.0 mm Nylon Natural

460175

Price Range
£ 0.0277 - £ 0.0242

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    75.0 mm
  • Overall Width
    2.4 mm
  • Maximum Cable Bundle Diameter
    15.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 2.5 mm 142.0 mm 35.0 mm Nylon Natural

460179

Price Range
£ 0.049 - £ 0.038

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    142.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 12.7 mm 280.0 mm 80.0 mm Nylon Natural

460238

Price Range
£ 1.2985 - £ 1.0203

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    280.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 12.7 mm 580.0 mm 175.0 mm Nylon Natural

460242

Price Range
£ 2.3905 - £ 2.0227

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    580.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    175.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 3.6 mm 368.0 mm 102.0 mm Nylon Natural

460191

Price Range
£ 0.1884 - £ 0.1462

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    368.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    102.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 3.2 mm 142.0 mm 35.0 mm Nylon Natural

460183

Price Range
£ 0.0718 - £ 0.0557

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    142.0 mm
  • Overall Width
    3.2 mm
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 3.6 mm 250.0 mm 74.0 mm Nylon Natural

460187

Price Range
£ 0.1371 - £ 0.1064

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    250.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    74.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 7.6 mm 340.0 mm 99.0 mm Nylon Natural

461170

Price Range
£ 0.2058 - £ 0.1605

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    340.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    99.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 8.0 mm 450.0 mm 133.0 mm Nylon Natural

461172

Price Range
£ 0.2905 - £ 0.2265

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    450.0 mm
  • Overall Width
    8.0 mm
  • Maximum Cable Bundle Diameter
    133.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 7.6 mm 203.0 mm 55.0 mm Nylon Natural

461166

Price Range
£ 0.1041 - £ 0.0812

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 7.6 mm 280.0 mm 78.0 mm Nylon Natural

461168

Price Range
£ 0.1244 - £ 0.097

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    280.0 mm
  • Overall Width
    7.6 mm
  • Maximum Cable Bundle Diameter
    78.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 9.0 mm 710.0 mm 220.0 mm Nylon Natural

461176

Price Range
£ 0.5862 - £ 0.4572

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    710.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    220.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 9.0 mm 1168.0 mm 360.0 mm Nylon Natural

461180

Price Range
£ 1.2487 - £ 1.0039

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1168.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    360.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790