Menu Search

Standard Cable Ties

In stock

Essentra offers a range of tough, high quality cable ties, suitable for a wide range of electrical and general applications. Our Standard Cable Ties come with a built in lock system to prevent accidental removal.

Series Code :SR1785

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Maximum Cable Bundle Diameter All
Show more Show less
Overall Length All
Show more Show less
Colour Natural
Show more Show less
67 results
Product SKUs information
Item Code Price range Availability Maximum Cable Bundle Diameter Overall Length Colour Minimum Loop Tensile Strength View
460204 £ 0.1717 - £ 0.2212 68 In stock
130.0 mm
450.0 mm
Natural
460180 £ 0.0413 - £ 0.0533 17600 In stock
44.0 mm
165.0 mm
Natural
£ 0.2234 - £ 0.2792 Request the lead time here
24.0 mm
100.0 mm
Natural
£ 0.6055 - £ 0.7707 Request the lead time here
63.0 mm
230.0 mm
Natural
£ 1.4533 - £ 1.7175 Request the lead time here
166.0 mm
550.0 mm
Natural
460245 £ 3.62 - £ 3.9491 Request the lead time here
317.0 mm
1030.0 mm
Natural
£ 0.6696 - £ 0.8328 Request the lead time here
270.0 mm
914.0 mm
Natural
£ 0.035 - £ 0.0452 Request the lead time here
30.0 mm
120.0 mm
Natural
460176 £ 0.0257 - £ 0.0331 22500 In stock
21.0 mm
96.0 mm
Natural
£ 0.3679 - £ 0.4718 Request the lead time here
210.0 mm
685.0 mm
Natural
£ 0.1105 - £ 0.1424 Request the lead time here
78.0 mm
265.0 mm
Natural
£ 0.1792 - £ 0.2001 Request the lead time here
35.0 mm
150.0 mm
Natural
£ 0.0826 - £ 0.1064 Request the lead time here
55.0 mm
203.0 mm
Natural
£ 1.3121 - £ 1.5507 Request the lead time here
140.0 mm
480.0 mm
Natural
£ 2.703 - £ 2.9487 Request the lead time here
267.0 mm
880.0 mm
Natural
£ 0.1185 - £ 0.1527 Request the lead time here
52.0 mm
190.0 mm
Natural
£ 0.0701 - £ 0.0904 6100 In stock
85.0 mm
300.0 mm
Natural
£ 0.047 - £ 0.0605 Request the lead time here
39.0 mm
150.0 mm
Natural
£ 0.2946 - £ 0.3154 Request the lead time here
53.0 mm
200.0 mm
Natural
RG-209 £ 0.0198 - £ 0.0215 Request the lead time here
35.0 mm
140.0 mm
Natural
  • of 4
Cable Tie 4.8 mm 450.0 mm 130.0 mm Nylon Natural

460204

Price Range
£ 0.2212 - £ 0.1717

Stock Levels
68 In stock
Attributes
  • Overall Length
    450.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    130.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 2.5 mm 165.0 mm 44.0 mm Nylon Natural

460180

Price Range
£ 0.0533 - £ 0.0413

Stock Levels
17600 In stock
Attributes
  • Overall Length
    165.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    44.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 2.5 mm 100.0 mm 24.0 mm Nylon Natural

495185

Price Range
£ 0.2792 - £ 0.2234

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    100.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    24.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 12.7 mm 230.0 mm 63.0 mm Nylon Natural

460237

Price Range
£ 0.7707 - £ 0.6055

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    230.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    63.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 12.7 mm 550.0 mm 166.0 mm Nylon Natural

460241

Price Range
£ 1.7175 - £ 1.4533

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    550.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    166.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 12.7 mm 1030.0 mm 317.0 mm Nylon Natural

460245

Price Range
£ 3.9491 - £ 3.62

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    1030.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    317.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 9.0 mm 914.0 mm 270.0 mm Nylon Natural

461179

Price Range
£ 0.8328 - £ 0.6696

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    914.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    270.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 3.2 mm 120.0 mm 30.0 mm Nylon Natural

460182

Price Range
£ 0.0452 - £ 0.035

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    120.0 mm
  • Overall Width
    3.2 mm
  • Maximum Cable Bundle Diameter
    30.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 2.5 mm 96.0 mm 21.0 mm Nylon Natural

460176

Price Range
£ 0.0331 - £ 0.0257

Stock Levels
22500 In stock
Attributes
  • Overall Length
    96.0 mm
  • Overall Width
    2.5 mm
  • Maximum Cable Bundle Diameter
    21.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 9.0 mm 685.0 mm 210.0 mm Nylon Natural

461175

Price Range
£ 0.4718 - £ 0.3679

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    685.0 mm
  • Overall Width
    9.0 mm
  • Maximum Cable Bundle Diameter
    210.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 3.6 mm 265.0 mm 78.0 mm Nylon Natural

460188

Price Range
£ 0.1424 - £ 0.1105

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    265.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    78.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 3.6 mm 150.0 mm 35.0 mm Nylon Natural

495189

Price Range
£ 0.2001 - £ 0.1792

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 3.2 mm 203.0 mm 55.0 mm Nylon Natural

460185

Price Range
£ 0.1064 - £ 0.0826

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    203.0 mm
  • Overall Width
    3.2 mm
  • Maximum Cable Bundle Diameter
    55.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 12.7 mm 480.0 mm 140.0 mm Nylon Natural

460240

Price Range
£ 1.5507 - £ 1.3121

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    480.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    140.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 12.7 mm 880.0 mm 267.0 mm Nylon Natural

460244

Price Range
£ 2.9487 - £ 2.703

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    880.0 mm
  • Overall Width
    12.7 mm
  • Maximum Cable Bundle Diameter
    267.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 4.8 mm 190.0 mm 52.0 mm Nylon Natural

460195

Price Range
£ 0.1527 - £ 0.1185

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    190.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    52.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 4.8 mm 300.0 mm 85.0 mm Nylon Natural

460199

Price Range
£ 0.0904 - £ 0.0701

Stock Levels
6100 In stock
Attributes
  • Overall Length
    300.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    85.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 3.6 mm 150.0 mm 39.0 mm Nylon Natural

460184

Price Range
£ 0.0605 - £ 0.047

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    150.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    39.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 4.8 mm 200.0 mm 53.0 mm Nylon Natural

495195

Price Range
£ 0.3154 - £ 0.2946

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    200.0 mm
  • Overall Width
    4.8 mm
  • Maximum Cable Bundle Diameter
    53.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Cable Tie 3.6 mm 140.0 mm 35.0 mm Nylon Natural

RG-209

Price Range
£ 0.0215 - £ 0.0198

Stock Levels
Request the lead time here
Attributes
  • Overall Length
    140.0 mm
  • Overall Width
    3.6 mm
  • Maximum Cable Bundle Diameter
    35.0 mm
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790