Menu Search

Hex Nut M5 7.9 mm PA Natural

This hexagonal nut is made from black Nylon. Used in applications where the nut is required to be electrically, chemically and thermally resistant. Refer to standard NF E 2403, ISO 4032, DIN 555 and DIN 943 for guidance purposes only.
Item code:

04M050080HN

1300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1000 - 4999 £ 0.059
5000 - 9999 £ 0.0579
10000 + £ 0.0567
Standard pack: 1000

Order in multiple of 1000

Total price:

£ 59.00

1000 x £ 0.059

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M5
Colour Natural
Full Material Polyamide 6/6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us