Menu Search

Hex Nut M4 7.0 mm PA Black

Item code:

051040059902

75 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.1174
500 - 999 £ 0.115
1000 + £ 0.1126
Standard pack: 100

Order in multiple of 100

Total price:

£ 11.74

100 x £ 0.1174

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M4
Distance Across Flats 7.0 mm
Overall Height 3.2 mm
Colour Black
Full Material Polyamide 6/6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us