Menu Search

Hex Nut M10 17.0 mm PA Black

Item code:

051100059902

200 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.3863
500 - 999 £ 0.3779
1000 + £ 0.371
Standard pack: 100

Order in multiple of 100

Total price:

£ 38.63

100 x £ 0.3863

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M10
Colour Black
Full Material Polyamide 6/6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us