Menu Search

Hex Nut M16 24.0 mm PA Natural

This hexagonal nut is made from natural Nylon. Used in applications where the nut is required to be electrically, chemically and thermally resistant. Refer to standard NF E 2403, ISO 4032, DIN 555 and DIN 943 for guidance purposes only.
Item code:

051160000002

570 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.5558
500 - 999 £ 0.5449
1000 + £ 0.5339
Standard pack: 100

Order in multiple of 100

Total price:

£ 55.58

100 x £ 0.5558

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M16
Distance Across Flats 24.0 mm
Overall Height 13.0 mm
Colour Natural
Full Material Polyamide 6/6
Material Flammability Standard UL94 V-2
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us