Menu Search

Hex Nut M8 13.0 mm PC Clear

A hexagonal nut made from transparent Polycarbonate (PC), resulting in tough, aesthetically pleasing fastener with good temperature resistance. PC is an excellent option for applications in the electrical, retail and Point of Sale industries.
Item code:

170000800022

300 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
100 - 499 £ 0.5544
500 - 999 £ 0.5433
1000 + £ 0.5322
Standard pack: 100

Order in multiple of 100

Total price:

£ 55.44

100 x £ 0.5544

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M8
Colour Clear
Full Material Polycarbonate
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us