Menu Search

Hex Nut M2 4.0 mm PEEK Brown

A hexagonal nut made from light brown PEEK. This product is ideal for use in demanding applications since PEEK has excellent thermal and chemical resistance, as well as a high degree of mechanical strength and stiffness. Rated to UL94 V-0.
Item code:

184010070409

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
25 - 249 £ 1.8204
250 - 999 £ 1.7926
1000 + £ 1.7509
Standard pack: 25

Order in multiple of 25

Total price:

£ 45.51

25 x £ 1.8204

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Thread Size M2
Colour Brown
Full Material Polyether Ether Ketone
Commodity Code 3926909790

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 1 business day

Contact us