Quantity | Unit price |
---|---|
25 - 249 | £ 1.8209 |
250 - 999 | £ 1.7798 |
1000 + | £ 1.7387 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Thread Size | M6 |
---|---|
Distance Across Flats | 10.0 mm |
Distance Across Flats | 0.394 in |
Overall Height | 5.0 mm |
Overall Height | 0.197 in |
Colour | Natural |
Full Material | Polyvinylidene Fluoride |
Material Flammability Standard | UL94 V-0 |
Commodity Code | 3926909790 |
Send us your enquiry and we will aim to get back to you in 1 business day
Thanks for contacting us we will be in contact with you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue