Menu Search

Standard Hex Nuts - Plastic

In stock

Plastic Hex Nuts, or Hex Nuts, are made from a variety of plastics and come in a selection of thread sizes to suit your application needs. These popular plastic nuts can are securely screwed on to a bolt or other fastener fitting, thanks to the threaded core.The hexagonal shape means the nut can be easily tightened and loosened - making them a practical choice.

Our plastic hexagonal nuts come in a choice of materials, including Nylon 6/6 (or Polyamide), Polypropylene (PP) and Polyvinylidene Fluoride (PVDF). Refer to standard NF E 2403, ISO 4032, DIN 555, DIN 934 for guidance purposes only. Included is a high-quality Polyether Ether Ketone (PEEK) option, which offers resistance to most chemicals and is UL94 V0 rated. The brown PEEK material is also has a continuous application temperature of 180C. The range also features a polycarbonate transparent nut, ideal for Point of Sale (POS) display construction.

  • Colours: Black, Brown, Natural, Transparent, Grey.

Our Plastic Hex Nuts are regularly purchased with Retaining Washers.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 1 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
84 results
Product SKUs information
Item Code Price range Availability Thread Size Colour Material View
04M120175HN £ 0.3502 - £ 0.3585 2000 In stock
M12
Natural
PA
£ 0.0567 - £ 0.059 1300 In stock
M5
Natural
PA
£ 0.0593 - £ 0.0618 1428 In stock
M6
Natural
PA
£ 0.1695 - £ 0.1764 651 In stock
3/8-32
Natural
PA
£ 0.0553 - £ 0.0575 11584 In stock
M3
Natural
PA
£ 0.2584 - £ 0.2695 1470 In stock
M2
Natural
PA
£ 0.1239 - £ 0.1292 Request the lead time here
M5
Black
PA
£ 0.1175 - £ 0.1224 913 In stock
M3
Black
PA
£ 0.1806 - £ 0.1889 Request the lead time here
M8
Natural
PA
£ 0.2098 - £ 0.2181 Request the lead time here
M2.5
Natural
PA
£ 0.1239 - £ 0.1292 2176 In stock
M6
Black
PA
£ 0.371 - £ 0.3863 200 In stock
M10
Black
PA
£ 0.1931 - £ 0.2015 20 In stock
M10
Natural
PP
£ 0.371 - £ 0.3863 Request the lead time here
M10
Natural
PA
£ 0.2001 - £ 0.2098 40 In stock
M8
Natural
PP
£ 0.3904 - £ 0.4071 98 In stock
M12
Black
PA
£ 0.1196 - £ 0.1246 2200 In stock
M5
Natural
PP
£ 0.371 - £ 0.3863 1183 In stock
M12
Natural
PP
04M040070HN £ 0.0553 - £ 0.0575 7326 In stock
M4
Natural
PA
£ 0.1945 - £ 0.2028 148 In stock
M8
Black
PA
  • of 5
Hex Nut M12 17.7 mm PA Natural

04M120175HN

Price Range
£ 0.3585 - £ 0.3502

Stock Levels
2000 In stock
Attributes
  • Thread Size
    M12
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M5 7.9 mm PA Natural

04M050080HN

Price Range
£ 0.059 - £ 0.0567

Stock Levels
1300 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M6 10.0 mm PA Natural

04M060100HN

Price Range
£ 0.0618 - £ 0.0593

Stock Levels
1428 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut 3/8-32 12.7 mm PA Natural

0437532HJN

Price Range
£ 0.1764 - £ 0.1695

Stock Levels
651 In stock
Attributes
  • Thread Size
    3/8-32
  • Distance Across Flats
    12.7 mm
  • Overall Height
    3.2 mm
  • Outside Diameter
    12.7 mm
  • Colour
    Natural
Hex Nut M3 5.4 mm PA Natural

04M030050HN

Price Range
£ 0.0575 - £ 0.0553

Stock Levels
11584 In stock
Attributes
  • Thread Size
    M3
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M2 4.0 mm PA Natural

051020000002

Price Range
£ 0.2695 - £ 0.2584

Stock Levels
1470 In stock
Attributes
  • Thread Size
    M2
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PA Black

051050059902

Price Range
£ 0.1292 - £ 0.1239

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M5
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M3 5.5 mm PA Black

051030059902

Price Range
£ 0.1224 - £ 0.1175

Stock Levels
913 In stock
Attributes
  • Thread Size
    M3
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PA Natural

051080000002

Price Range
£ 0.1889 - £ 0.1806

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M2.5 5.0 mm PA Natural

051025000002

Price Range
£ 0.2181 - £ 0.2098

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M2.5
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M6 10.0 mm PA Black

051060059902

Price Range
£ 0.1292 - £ 0.1239

Stock Levels
2176 In stock
Attributes
  • Thread Size
    M6
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M10 17.0 mm PA Black

051100059902

Price Range
£ 0.3863 - £ 0.371

Stock Levels
200 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M10 17.0 mm PP Natural

051105000011

Price Range
£ 0.2015 - £ 0.1931

Stock Levels
20 In stock
Attributes
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M10 17.0 mm PA Natural

051100000002

Price Range
£ 0.3863 - £ 0.371

Stock Levels
Request the lead time here
Attributes
  • Thread Size
    M10
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PP Natural

051104000011

Price Range
£ 0.2098 - £ 0.2001

Stock Levels
40 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M12 18.0 mm PA Black

051120059902

Price Range
£ 0.4071 - £ 0.3904

Stock Levels
98 In stock
Attributes
  • Thread Size
    M12
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M5 8.0 mm PP Natural

051102000011

Price Range
£ 0.1246 - £ 0.1196

Stock Levels
2200 In stock
Attributes
  • Thread Size
    M5
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M12 18.0 mm PP Natural

051106000011

Price Range
£ 0.3863 - £ 0.371

Stock Levels
1183 In stock
Attributes
  • Thread Size
    M12
  • Colour
    Natural
  • Full Material
    Polypropylene
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M4 6.9 mm PA Natural

04M040070HN

Price Range
£ 0.0575 - £ 0.0553

Stock Levels
7326 In stock
Attributes
  • Thread Size
    M4
  • Colour
    Natural
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790
Hex Nut M8 13.0 mm PA Black

051080059902

Price Range
£ 0.2028 - £ 0.1945

Stock Levels
148 In stock
Attributes
  • Thread Size
    M8
  • Colour
    Black
  • Full Material
    Polyamide 6/6
  • Material Flammability Standard
    UL94 V-2
  • Commodity Code
    3926909790